Self-aligning pads with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face (02003) (02003-517X022)

Self-aligning pads with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face (02003) 02003-517X022

Product Details:

Manufacturer part number: 02003-517X022

Brand: NORELEM

Price: 87.13

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 17 mm

D2=Thread: M6

D3: 10 mm

H=Height: 22 mm

T=thread depth: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02003-517X022

Part Number
02003-517X022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

87.13 €

1 4 Days 17M6102271328K0385.10105

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Diamond
Surface finish component hardened and bright Material (mount surface / support surface) Diamond Form O
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face (02003), part number 02003-517X022.
You can find the detail information about specifications and dimensions on part number 02003-517X022.

Variation of this product

Part Number
02003-519X024
02003-524X028
02003-530X030
02003-536X036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

96.48 €

1 4 Days 19M8122481539K0385.12105

105.74 €

1 4 Days 24M10162882058K0385.16105

120.09 €

1 4 Days 30M12203092395K0385.20105

143.93 €

1 4 Days 36M1225361128136K0385.25105

Tech Support