Self-aligning pads with O-ring and exchangeable inserts, Form K, flattened POM insert, smooth (02003)

Self-aligning pads with O-ring and exchangeable inserts, Form K, flattened POM insert, smooth (02003)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· ball point hardened

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02003-717X022
02003-719X024
02003-724X028
02003-730X030
02003-736X036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. POM insert

82.21 €

1 4 Days 17M610227134K0385.10109

90.31 €

1 4 Days 19M812248157K0385.12109

95.84 €

1 4 Days 24M10162882014K0385.16109

106.32 €

1 4 Days 30M12203092327K0385.20109

126.59 €

1 4 Days 36M122536112847K0385.25109

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyacetal
Surface finish component hardened and bright Material (mount surface / support surface) Pom Form K
H1(mm) 4 H2(mm) 10

Tech Support