Self-aligning pads with O-ring and exchangeable inserts, Form F, flattened ball, with diamond grip (02003) (02003-317X022)

Self-aligning pads with O-ring and exchangeable inserts, Form F, flattened ball, with diamond grip (02003) 02003-317X022

Product Details:

Manufacturer part number: 02003-317X022

Brand: NORELEM

Price: 94.94

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 17 mm

D2=Thread: M6

D3: 10 mm

H=Height: 22 mm

T=thread depth: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02003-317X022

Part Number
02003-317X022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

94.94 €

1 4 Days 17M6102271328K0385.1010

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material High carbon steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form F
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads with O-ring and exchangeable inserts, Form F, flattened ball, with diamond grip (02003), part number 02003-317X022.
You can find the detail information about specifications and dimensions on part number 02003-317X022.

Variation of this product

Part Number
02003-319X024
02003-324X028
02003-330X030
02003-336X036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

102.78 €

1 4 Days 19M8122481539K0385.1210

114.04 €

1 4 Days 24M10162882058K0385.1610

126.63 €

1 4 Days 30M12203092395K0385.2010

153.00 €

1 4 Days 36M1225361128136K0385.2510

Tech Support