Self-aligning pads with O-ring and exchangeable inserts, Form E, flattened stainless steel insert, smooth (02003) (02003-224X028)

Self-aligning pads with O-ring and exchangeable inserts, Form E, flattened stainless steel insert, smooth (02003) 02003-224X028

Product Details:

Manufacturer part number: 02003-224X028

Brand: NORELEM

Price: 96.79

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 24 mm

D2=Thread: M10

D3: 16 mm

H=Height: 28 mm

T=thread depth: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02003-224X028

Part Number
02003-224X028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

96.79 €

1 4 Days 24M10162882058K0385.16102

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Stainless steel
Surface finish component hardened and bright Material (mount surface / support surface) Stainless steel Form E
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads with O-ring and exchangeable inserts, Form E, flattened stainless steel insert, smooth (02003), part number 02003-224X028.
You can find the detail information about specifications and dimensions on part number 02003-224X028.

Variation of this product

Part Number
02003-217X022
02003-219X024
02003-230X030
02003-236X036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

83.06 €

1 4 Days 17M6102271328K0385.10102

90.90 €

1 4 Days 19M8122481539K0385.12102

110.08 €

1 4 Days 30M12203092395K0385.20102

130.93 €

1 4 Days 36M1225361128136K0385.25102

Tech Support