Manufacturer part number: 02003-117X022
Brand: NORELEM
Price: 82.81 €
Delivery time: 4 Days
D1=Outside diameter: 17 mm
D2=Thread: M6
D3: 10 mm
H=Height: 22 mm
T=thread depth: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02003-117X022
Part Number
|
---|
02003-117X022 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Load rating max. (static load only) (kN) | Order No. steel insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
82.81 € | 1 | 4 Days | 17 | M6 | 10 | 22 | 7 | 13 | 28 | K0385.10108 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | High carbon steel |
---|---|---|---|---|---|
Surface finish component | hardened and bright | Material (mount surface / support surface) | Steel | Form | C |
H1(mm) | 4 | H2(mm) | 10 |
This page is Self-aligning pads with O-ring and exchangeable inserts, Form C, flattened steel insert, smooth (02003), part number 02003-117X022.
You can find the detail information about specifications and dimensions on part number 02003-117X022.
Configure
Basic Attributes
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
T=thread depth(mm)
Ball Ø(mm)
Load rating max. (static load only)(kN)
Order No. steel insert
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02003-119X024 |
02003-124X028 |
02003-130X030 |
02003-136X036 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Load rating max. (static load only) (kN) | Order No. steel insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|
90.85 € | 1 | 4 Days | 19 | M8 | 12 | 24 | 8 | 15 | 39 | K0385.12108 | ||
96.32 € | 1 | 4 Days | 24 | M10 | 16 | 28 | 8 | 20 | 58 | K0385.16108 | ||
106.66 € | 1 | 4 Days | 30 | M12 | 20 | 30 | 9 | 23 | 95 | K0385.20108 | ||
127.21 € | 1 | 4 Days | 36 | M12 | 25 | 36 | 11 | 28 | 136 | K0385.25108 |