Self-aligning pads with O-ring, Form P, stainless steel insert with polythene face (02002) (02002-604X014)

Self-aligning pads with O-ring, Form P, stainless steel insert with polythene face (02002) 02002-604X014

Product Details:

Manufacturer part number: 02002-604X014

Brand: NORELEM

Price: 50.03

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 10 mm

D2=Thread: M4

D3: 10 mm

H=Height: 14.5 mm

H1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02002-604X014

Part Number
02002-604X014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
H1
(mm)
T=thread depth
(mm)
W
(mm)
Ball Ø
(mm)

50.03 €

1 4 Days 10M41014.543.5287

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyurethane
Material (mount surface / support surface) Steel Form P

This page is Self-aligning pads with O-ring, Form P, stainless steel insert with polythene face (02002), part number 02002-604X014.
You can find the detail information about specifications and dimensions on part number 02002-604X014.

Variation of this product

Part Number
02002-604X027
02002-605X019
02002-605X028
02002-606X023
02002-608X026
02002-610X030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
H1
(mm)
T=thread depth
(mm)
W
(mm)
Ball Ø
(mm)

52.83 €

1 4 Days 10M41027.549287

52.69 €

1 4 Days 13M51319.556.52810

54.15 €

1 4 Days 13M51328.5592810

56.99 €

1 4 Days 17M6162357.52813

65.03 €

1 4 Days 19M8212668.52415

75.56 €

1 4 Days 24M102330692420

Tech Support