Manufacturer part number: 02002-105X025
Brand: NORELEM
Price: 52.84 €
Delivery time: 4 Days
D1=Outside diameter: 13 mm
D2=Thread: M5
D3: 8.5 mm
H=Height: 25 mm
T=thread depth: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02002-105X025
Part Number
|
---|
02002-105X025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|
52.84 € | 1 | 4 Days | 13 | M5 | 8.5 | 25 | 12 | 10 | 20 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Tool steel |
---|---|---|---|---|---|
Surface finish component | hardened and black oxid finish | Material (mount surface / support surface) | Steel | Form | C |
H1(mm) | 1.5 |
This page is Self-aligning pads with O-ring, Form C, flattened steel ball, smooth (02002), part number 02002-105X025.
You can find the detail information about specifications and dimensions on part number 02002-105X025.
Configure
Basic Attributes
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
T=thread depth(mm)
Ball Ø(mm)
Load rating max. (static load only)(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02002-104X012 |
02002-104X025 |
02002-105X016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|
46.09 € | 1 | 4 Days | 10 | M4 | 6 | 12 | 4.5 | 7 | 12 | ||
47.78 € | 1 | 4 Days | 10 | M4 | 6 | 25 | 12 | 7 | 12 | ||
51.18 € | 1 | 4 Days | 13 | M5 | 8.5 | 16 | 5 | 10 | 20 |