Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02001-906 |
02001-9061 |
02001-908 |
02001-910 |
02001-9101 |
02001-912 |
02001-916 |
02001-9161 |
02001-920 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | α | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | D4 (mm) | E (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | T (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.40 € | 1 | 4 Days | 14° | 16 | M6 | 7 | 5 | 19.6 | 17.5 | 0.6 | - | 6 | 10 | 17 | 14 | ||
93.56 € | 1 | 4 Days | 14° | 12 | M6 | 7 | 5 | 19.6 | 17.5 | 0.6 | 12.5 | 6 | 10 | 17 | 14 | ||
93.40 € | 1 | 4 Days | 20° | 22 | M8 | 11 | 7.5 | 27.7 | 26 | 0.8 | - | 9 | 16 | 24 | 34 | ||
120.13 € | 1 | 4 Days | 20° | 22 | M10 | 11 | 7.5 | 27.7 | 26 | 0.8 | - | 9 | 16 | 24 | 34 | ||
120.67 € | 1 | 4 Days | 20° | 18 | M10 | 11 | 7.5 | 27.7 | 26 | 0.8 | 20 | 9 | 16 | 24 | 34 | ||
120.13 € | 1 | 4 Days | 20° | 22 | M12 | 11 | 7.5 | 27.7 | 26 | 0.8 | - | 9 | 16 | 24 | 34 | ||
155.73 € | 1 | 4 Days | 20° | 34 | M16 | 18 | 13 | 41.6 | 40 | 0.9 | - | 15 | 25 | 36 | 90 | ||
155.77 € | 1 | 4 Days | 20° | 26 | M16 | 18 | 13 | 41.6 | 40 | 0.9 | 30 | 15 | 25 | 36 | 90 | ||
155.73 € | 1 | 4 Days | 20° | 34 | M20 | 18 | 13 | 41.6 | 40 | 0.9 | - | 15 | 25 | 36 | 90 |
Loading...
Main material | Steel | Surface finish body | black oxidised | Surface finish component | bright |
---|---|---|---|---|---|
Material (mount surface / support surface) | Carbide | Form | M |
Configure
Basic Attributes
α
D1=Outside diameter(mm)
D2=Thread
D3(mm)
D4(mm)
E(mm)
H=Height(mm)
H1(mm)
H2(mm)
T(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
Filter by standard shipping days
Optional Attributes