Self-aligning pads, Form K, press fit, flattened ball, with carbide insert (02000) (02000-803)

Self-aligning pads, Form K, press fit, flattened ball, with carbide insert (02000) 02000-803

Product Details:

Manufacturer part number: 02000-803

Brand: NORELEM

Price: 62.27

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 12 mm

D2=Thread: M3

D3: 7.9 mm

H=Height: 11 mm

T=thread depth: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02000-803

Part Number
02000-803
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Receiving hole
(mm)
Load rating max. (static load only)
(kN)

62.27 €

1 4 Days 12M37.911310ø 12 H7X6 min.10*

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and phosphated Component material Ball-bearing steel
Surface finish component hardened Material (mount surface / support surface) Carbide Form K

This page is Self-aligning pads, Form K, press fit, flattened ball, with carbide insert (02000), part number 02000-803.
You can find the detail information about specifications and dimensions on part number 02000-803.

Variation of this product

Part Number
02000-804
02000-805
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Receiving hole
(mm)
Load rating max. (static load only)
(kN)

77.39 €

1 4 Days 18M412.717416ø 18 H7X8 min.25*

86.75 €

1 4 Days 28M519.0525625ø 28 H7X13 min.90*

Tech Support