Self-aligning pads, Form M, with external thread, flattened ball, diamond grip (02000) (02000-908)

Self-aligning pads, Form M, with external thread, flattened ball, diamond grip (02000) 02000-908

Product Details:

Manufacturer part number: 02000-908

Brand: NORELEM

Price: 58.42

Delivery time: 4 Days


Technical Data:

B=Thread length: 8 mm

D1=Outside diameter: 13 mm

D2=Thread: M8

D3: 7.7 mm

H=Height: 13.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02000-908

Part Number
02000-908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

58.42 €

1 4 Days 813M87.713.3101110

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and phosphated Component material High carbon steel
Surface finish component nickel-plated Material (mount surface / support surface) Carbide Form M

This page is Self-aligning pads, Form M, with external thread, flattened ball, diamond grip (02000), part number 02000-908.
You can find the detail information about specifications and dimensions on part number 02000-908.

Variation of this product

Part Number
02000-910
02000-912
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

78.49 €

1 4 Days 1020M101218161725

78.49 €

1 4 Days 1220M121218161725

Tech Support