Manufacturer part number: 02000-208
Brand: NORELEM
Price: 44.55 €
Delivery time: 4 Days
B=Thread length: 8 mm
D1=Outside diameter: 13 mm
D2=Thread: M8
D3: 7.9 mm
H=Height: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02000-208
Part Number
|
---|
02000-208 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
44.55 € | 1 | 4 Days | 8 | 13 | M8 | 7.9 | 13 | 10 | 11 | 10 |
Loading...
Main material | High carbon steel | Surface finish body | tempered and phosphated | Component material | Ball-bearing steel |
---|---|---|---|---|---|
Surface finish component | hardened | Material (mount surface / support surface) | Pom | Form | D |
This page is Self-aligning pads, Form D, with external thread, flattened ball, with POM insert (02000), part number 02000-208.
You can find the detail information about specifications and dimensions on part number 02000-208.
Configure
Basic Attributes
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02000-210 |
02000-212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
56.79 € | 1 | 4 Days | 10 | 20 | M10 | 12.7 | 18 | 16 | 17 | 25 | ||
57.05 € | 1 | 4 Days | 12 | 20 | M12 | 12.7 | 18 | 16 | 17 | 25 |