Pins with circlip groove suitable for clevis, for shaft lock (27621) (27621-01-006125)

Pins with circlip groove suitable for clevis, for shaft lock (27621) 27621-01-006125

Product Details:

Manufacturer part number: 27621-01-006125

Brand: NORELEM

Price: 0.75

Delivery time: 4 Days


Technical Data:

Material: Steel

A: 12.5 mm

D1=Pin diameter: 6 mm

D2: 5 mm

D3: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27621-01-006125

Part Number
27621-01-006125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
K
(mm)
L
(mm)
M
(mm)
Z1
(mm)
Z2
(mm)

0.75 €

1 4 Days Steel12.56591.515.50.7410.5

Loading...

  1. 1

This page is Pins with circlip groove suitable for clevis, for shaft lock (27621), part number 27621-01-006125.
You can find the detail information about specifications and dimensions on part number 27621-01-006125.

Variation of this product

Part Number
27621-01-004085
27621-01-005105
27621-01-008165
27621-01-010205
27621-01-012245
27621-01-014275
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
K
(mm)
L
(mm)
M
(mm)
Z1
(mm)
Z2
(mm)

0.70 €

1 4 Days Steel8.543.26110.50.640.50.5

0.79 €

1 4 Days Steel10.55481.5130.740.50.5

1.17 €

1 4 Days Steel16.586122200.940.51

1.35 €

1 4 Days Steel20.5108142251.0511

1.55 €

1 4 Days Steel24.5129173301.1511.5

2.82 €

1 4 Days Steel27.51410193331.251.251.5

Tech Support