Clevis tang steel (27624) (27624-10-0609)

Clevis tang steel (27624) 27624-10-0609

Product Details:

Manufacturer part number: 27624-10-0609

Brand: NORELEM

Price: 3.38

Delivery time: 4 Days


Technical Data:

D2=Thread (M): 6 mm

B: 6 mm

G: 9 mm

A: 12 mm

A1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27624-10-0609

Part Number
27624-10-0609
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
B
(mm)
G
(mm)
A
(mm)
A1
(mm)
D1
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

3.38 €

1 4 Days 669121260.531241115

Loading...

  1. 1

Basic information

Material Steel Main colour galvanised Component material Steel

This page is Clevis tang steel (27624), part number 27624-10-0609.
You can find the detail information about specifications and dimensions on part number 27624-10-0609.

Variation of this product

Part Number
27624-10-0406
27624-10-0507
27624-10-0812
27624-10-1015
27624-10-1218
27624-10-1421
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Thread (M)
(mm)
B
(mm)
G
(mm)
A
(mm)
A1
(mm)
D1
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

3.38 €

1 4 Days 4468840.52116610

3.08 €

1 4 Days 557.5101050.52620812.5

4.20 €

1 4 Days 8812161680.542321420

5.96 €

1 4 Days 1010152020100.552401825

11.72 €

1 4 Days 1212182424120.562482230

16.50 €

1 4 Days 141421272714172562535

Tech Support