Clevis steel or stainless steel with male thread (27624) (Part Numbers)

Clevis steel or stainless steel with male thread (27624)
· Transmission and redirection of forces

· Application sectors: machine and vehicle construction, material handling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27624-05-0612
27624-05-0816
27624-05-1020
27624-05-10612
27624-05-10816
27624-05-11020
27624-05-11224
27624-05-11428
27624-05-11632
27624-05-12040
27624-05-1224
27624-05-1428
27624-05-1632
27624-05-2040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
Material Steel code Surface finish body B
(mm)
G
(mm)
A
(mm)
A1
(mm)
D1
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
R
(mm)

6.60 €

1 4 Days 6Steel1.0718galvanised612121260.5443720150.8

4.90 €

1 4 Days 8Steel1.0718galvanised816161680.5574725200.8

8.03 €

1 4 Days 10Steel1.0718galvanised10202020100.5695730250.8

13.47 €

1 4 Days 6Stainless Steel1.4305bright612121260.5443720150.8

13.47 €

1 4 Days 8Stainless Steel1.4305bright816161680.5574725200.8

28.88 €

1 4 Days 10Stainless Steel1.4305bright10202020100.5695730250.8

35.11 €

1 4 Days 12Stainless Steel1.4305bright12242424120.5826835300.8

55.82 €

1 4 Days 14Stainless Steel1.4305bright14282727141947840351.2

42.35 €

1 4 Days 16Stainless Steel1.4305bright163232321611088945401.2

107.28 €

1 4 Days 20Stainless Steel1.4305bright2040404020113410955501.5

13.03 €

1 4 Days 12Steel1.0718galvanised12242424120.5826835300.8

20.78 €

1 4 Days 14Steel1.0718galvanised14282727141947840351.2

15.25 €

1 4 Days 16Steel1.0718galvanised163232321611088945401.2

27.03 €

1 4 Days 20Steel1.0718galvanised2040404020113410955501.5

Loading...

  1. 1

Tech Support