Clevis joints DIN 71752 (27624) (27624-05101)

Clevis joints DIN 71752 (27624) 27624-05101

Product Details:

Manufacturer part number: 27624-05101

Brand: NORELEM

Price: 3.60

Delivery time: 4 Days


Technical Data:

D2=Thread (M): 5 mm

Version 2: LH thread

B: 5 mm

G: 10 mm

A: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27624-05101

Part Number
27624-05101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
Version 2 B
(mm)
G
(mm)
A
(mm)
D1
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

3.60 €

1 4 Days 5LH thread510105926207.5

Loading...

  1. 1

Basic information

Material Steel Surface finish body galvanised

This page is Clevis joints DIN 71752 (27624), part number 27624-05101.
You can find the detail information about specifications and dimensions on part number 27624-05101.

Variation of this product

Part Number
27624-0510
27624-0612
27624-06121
27624-0816
27624-08161
27624-0832
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Thread (M)
(mm)
Version 2 B
(mm)
G
(mm)
A
(mm)
D1
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

2.46 €

1 4 Days 5RH thread510105926207.5

2.79 €

1 4 Days 6RH thread6121261031249

3.74 €

1 4 Days 6LH thread6121261031249

3.60 €

1 4 Days 8RH thread81616814423212

3.82 €

1 4 Days 8LH thread81616814423212

4.06 €

1 4 Days 8RH thread83216814584812

Tech Support