Clevis joints with snap-in pin DIN 71752 (27620) (27620-0612)

Clevis joints with snap-in pin DIN 71752 (27620) 27620-0612

Product Details:

Manufacturer part number: 27620-0612

Brand: NORELEM

Price: 2.83

Delivery time: 4 Days


Technical Data:

D2=Thread (M): 6 mm

Version 2: RH thread

B: 6 mm

G: 12 mm

A: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27620-0612

Part Number
27620-0612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
Version 2 B
(mm)
G
(mm)
A
(mm)
D1
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
L6
(mm)

2.83 €

1 4 Days 6RH thread61212610312492314

Loading...

  1. 1

Basic information

Material Steel Surface finish body galvanised and passivated Component material Steel

This page is Clevis joints with snap-in pin DIN 71752 (27620), part number 27620-0612.
You can find the detail information about specifications and dimensions on part number 27620-0612.

Variation of this product

Part Number
27620-03508
27620-0510
27620-05101
27620-06121
27620-0816
27620-08161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Thread (M)
(mm)
Version 2 B
(mm)
G
(mm)
A
(mm)
D1
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
L6
(mm)

3.93 €

1 4 Days 3,5RH thread48848211661510

2.44 €

1 4 Days 5RH thread510105926207.51912

2.95 €

1 4 Days 5LH thread510105926207.51912

3.06 €

1 4 Days 6LH thread61212610312492314

3.44 €

1 4 Days 8RH thread816168144232123119

3.48 €

1 4 Days 8LH thread816168144232123119

Tech Support