Pins with split pin hole suitable for clevis (27621) (27621-03-004100)

Pins with split pin hole suitable for clevis (27621) 27621-03-004100

Product Details:

Manufacturer part number: 27621-03-004100

Brand: NORELEM

Price: 1.16

Delivery time: 4 Days


Technical Data:

Material: Steel

A: 10 mm

D1=Pin diameter: 4 mm

D3: 6 mm

D4: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27621-03-004100

Part Number
27621-03-004100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D3
(mm)
D4
(mm)
K
(mm)
L
(mm)
Z1
(mm)
Z2
(mm)

1.16 €

1 4 Days Steel1046111210.5

Loading...

  1. 1

This page is Pins with split pin hole suitable for clevis (27621), part number 27621-03-004100.
You can find the detail information about specifications and dimensions on part number 27621-03-004100.

Variation of this product

Part Number
27621-03-005123
27621-03-006153
27621-03-008195
27621-03-010245
27621-03-012295
27621-03-014325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D3
(mm)
D4
(mm)
K
(mm)
L
(mm)
Z1
(mm)
Z2
(mm)

1.02 €

1 4 Days Steel12.3581.21.51510.5

1.06 €

1 4 Days Steel15.3691.61.5181.50.5

1.21 €

1 4 Days Steel19.5812222321

1.26 €

1 4 Days Steel24.510143.222921

1.78 €

1 4 Days Steel29.5121743352.51.5

1.93 €

1 4 Days Steel32.5141943402.51.5

Tech Support