Manufacturer part number: 27621-0816
Brand: NORELEM
Price: 1.50 €
Delivery time: 4 Days
G: 16 mm
D1: 8 mm
L1: 37 mm
L2: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27621-0816
Material | Steel | Surface finish body | galvanised | Main colour | galvanised |
---|---|---|---|---|---|
Component material | Leaf spring steel |
This page is Snap-in pins for clevis joints DIN 71752 (27621), part number 27621-0816.
You can find the detail information about specifications and dimensions on part number 27621-0816.
Part Number |
---|
27621-0408 |
27621-0510 |
27621-0612 |
27621-0832 |
27621-1020 |
27621-1040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | G (mm) | D1 (mm) | L1 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|
1.63 € | 1 | 4 Days | 8 | 4 | 18.5 | 15 | ||
1.21 € | 1 | 4 Days | 10 | 5 | 23 | 19 | ||
1.26 € | 1 | 4 Days | 12 | 6 | 28 | 23 | ||
1.63 € | 1 | 4 Days | 32 | 8 | 52 | 46 | ||
2.01 € | 1 | 4 Days | 20 | 10 | 46 | 38 | ||
2.18 € | 1 | 4 Days | 40 | 10 | 66 | 58 |