Pins with circlip groove suitable for clevis, for circlip (27621) (27621-02-005105)

Pins with circlip groove suitable for clevis, for circlip (27621) 27621-02-005105

Product Details:

Manufacturer part number: 27621-02-005105

Brand: NORELEM

Price: 6.14

Delivery time: 4 Days


Technical Data:

Material: Steel

A: 10.5 mm

D1=Pin diameter: 5 mm

D2: 4.8 mm

D3: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27621-02-005105

Part Number
27621-02-005105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
K
(mm)
L
(mm)
M
(mm)
Z1
(mm)
Z2
(mm)

6.14 €

1 4 Days Steel10.554.880.712.50.70.50.5

Loading...

  1. 1

This page is Pins with circlip groove suitable for clevis, for circlip (27621), part number 27621-02-005105.
You can find the detail information about specifications and dimensions on part number 27621-02-005105.

Variation of this product

Part Number
27621-02-004085
27621-02-006125
27621-02-008165
27621-02-010205
27621-02-012245
27621-02-014275
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
K
(mm)
L
(mm)
M
(mm)
Z1
(mm)
Z2
(mm)

5.77 €

1 4 Days Steel8.543.860.5100.50.50.5

5.29 €

1 4 Days Steel12.565.790.815.50.80.750.5

7.44 €

1 4 Days Steel16.587.6120.920.50.911

6.03 €

1 4 Days Steel20.5109.6141.1241.111

8.89 €

1 4 Days Steel24.51211.5171.1281.11.251.5

10.45 €

1 4 Days Steel27.51413.4191.1321.11.251.5

Tech Support