Manufacturer part number: 23450-10
Brand: NORELEM
Price: 41.90 €
Delivery time: 4 Days
Version: internal thread
D=thread: M10 mm
D1: 30 mm
L: 56.2 mm
L1 min.: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23450-10
Part Number
|
---|
23450-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version | D=thread (mm) | D1 (mm) | L (mm) | L1 min. (mm) | L2=Thread length (mm) | L3 min. (mm) | L4 (mm) | SW (mm) | SW1 (mm) | radial offset compensation, X max. (mm) | Max. permissible tensile and compressive stress (kN) | Version 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.90 € | 1 | 4 Days | internal thread | M10 | 30 | 56.2 | 15 | - | 16 | 29 | 27 | 17 | 0.7 | 6.5 | internal thread |
Loading...
Main material | Steel | Surface finish body | phosphated |
---|
This page is Quick-fit couplings with radial offset compensation (23450), part number 23450-10.
You can find the detail information about specifications and dimensions on part number 23450-10.
Configure
Basic Attributes
L2=Thread length(mm)
Version
D=thread(mm)
D1(mm)
L(mm)
L1 min.(mm)
L3 min.(mm)
L4(mm)
SW(mm)
SW1(mm)
radial offset compensation, X max.(mm)
Max. permissible tensile and compressive stress(kN)
Version 2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23450-0614 |
23450-08 |
23450-0817 |
23450-101 |
23450-1020 |
23450-10201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version | D=thread (mm) | D1 (mm) | L (mm) | L1 min. (mm) | L2=Thread length (mm) | L3 min. (mm) | L4 (mm) | SW (mm) | SW1 (mm) | radial offset compensation, X max. (mm) | Max. permissible tensile and compressive stress (kN) | Version 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.18 € | 1 | 4 Days | external thread | M6 | 21 | 37.5 | 11 | 14 | 9 | 18 | 19 | 10 | 0.6 | 2.5 | external thread | ||
35.95 € | 1 | 4 Days | internal thread | M8 | 26 | 45 | 13.5 | - | 11.5 | 22.5 | 24 | 13 | 0.7 | 4.5 | internal thread | ||
35.95 € | 1 | 4 Days | external thread | M8 | 26 | 45 | 13.5 | 17 | 11.5 | 22.5 | 24 | 13 | 0.7 | 4.5 | external thread | ||
41.90 € | 1 | 4 Days | internal thread | M10x1.25 | 30 | 56.2 | 15 | - | 16 | 29 | 27 | 17 | 0.7 | 6.5 | internal thread | ||
41.90 € | 1 | 4 Days | external thread | M10 | 30 | 56.2 | 16 | 20 | 16 | 29 | 27 | 17 | 0.7 | 6.5 | external thread | ||
41.90 € | 1 | 4 Days | external thread | M10x1.25 | 30 | 56.2 | 16 | 20 | 16 | 29 | 27 | 17 | 0.7 | 6.5 | external thread |