Manufacturer part number: 23452-06
Brand: NORELEM
Price: 47.20 €
Delivery time: 4 Days
Version: internal thread
D=thread: M6 mm
D1: 42 mm
D2: 5.5 mm
D3: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23452-06
Part Number
|
---|
23452-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version | D=thread (mm) | D1 (mm) | D2 (mm) | D3 (mm) | A (mm) | A1 (mm) | L (mm) | L1 min. (mm) | L2=Thread length (mm) | L3 (mm) | T (mm) | SW (mm) | radial offset compensation, X max. (mm) | Max. permissible tensile and compressive stress (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.20 € | 1 | 4 Days | internal thread | M6 | 42 | 5.5 | 10 | 14 | 7 | 30.5 | 11 | - | 11 | 5.4 | 10 | 0.6 | 2.5 |
Loading...
Main material | Steel |
---|
This page is Quick-fit couplings with radial offset compensation and mounting flange (23452), part number 23452-06.
You can find the detail information about specifications and dimensions on part number 23452-06.
Configure
Basic Attributes
L2=Thread length(mm)
Version
D=thread(mm)
D1(mm)
D2(mm)
D3(mm)
A(mm)
A1(mm)
L(mm)
L1 min.(mm)
L3(mm)
T(mm)
SW(mm)
radial offset compensation, X max.(mm)
Max. permissible tensile and compressive stress(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23452-0614 |
23452-08 |
23452-0817 |
23452-10 |
23452-101 |
23452-1020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version | D=thread (mm) | D1 (mm) | D2 (mm) | D3 (mm) | A (mm) | A1 (mm) | L (mm) | L1 min. (mm) | L2=Thread length (mm) | L3 (mm) | T (mm) | SW (mm) | radial offset compensation, X max. (mm) | Max. permissible tensile and compressive stress (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.20 € | 1 | 4 Days | external thread | M6 | 42 | 5.5 | 10 | 14 | 7 | 30.5 | 11 | 14 | 11 | 5.4 | 10 | 0.6 | 2.5 | ||
57.15 € | 1 | 4 Days | internal thread | M8 | 48 | 6.6 | 11 | 16 | 8 | 35.5 | 13.5 | - | 13 | 6.4 | 13 | 0.7 | 4.5 | ||
57.15 € | 1 | 4 Days | external thread | M8 | 48 | 6.6 | 11 | 16 | 8 | 35.5 | 13.5 | 17 | 13 | 6.4 | 13 | 0.7 | 4.5 | ||
60.68 € | 1 | 4 Days | internal thread | M10 | 50 | 6.6 | 11 | 17 | 9 | 43.2 | 15 | - | 16 | 6.4 | 17 | 0.7 | 6.5 | ||
60.68 € | 1 | 4 Days | internal thread | M10x1.25 | 50 | 6.6 | 11 | 17 | 9 | 43.2 | 15 | - | 16 | 6.4 | 17 | 0.7 | 6.5 | ||
60.68 € | 1 | 4 Days | external thread | M10 | 50 | 6.6 | 11 | 17 | 9 | 43.2 | 16 | 20 | 16 | 6.4 | 17 | 0.7 | 6.5 |