Quick-fit couplings with angular and radial offset compensation (23454) (23454-12)

Quick-fit couplings with angular and radial offset compensation (23454) 23454-12

Product Details:

Manufacturer part number: 23454-12

Brand: NORELEM

Price: 102.13

Delivery time: 4 Days


Technical Data:

D=thread: M12 mm

D1: 44 mm

D2: 21 mm

L: 85 mm

L1=thread length: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23454-12

Part Number
23454-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D2
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
L3 min.
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
SW1
(mm)
SW2
(mm)
SW3
(mm)
radial offset compensation, X max.
(mm)
Max. permissible tensile and compressive stress
(kN)

102.13 €

1 4 Days M124421852616244334.5413618120.710

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Steel Surface finish body nitrided

This page is Quick-fit couplings with angular and radial offset compensation (23454), part number 23454-12.
You can find the detail information about specifications and dimensions on part number 23454-12.

Variation of this product

Part Number
23454-08
23454-10
23454-101
23454-121
23454-16
23454-161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D2
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
L3 min.
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
SW1
(mm)
SW2
(mm)
SW3
(mm)
radial offset compensation, X max.
(mm)
Max. permissible tensile and compressive stress
(kN)

74.96 €

1 4 Days M83015631811.5163323.527241370.64.5

101.06 €

1 4 Days M104421812216244330.5413618120.76.5

101.06 €

1 4 Days M10x1.254421812216244330.5413618120.76.5

102.13 €

1 4 Days M12x1.254421852616244334.5413618120.710

143.19 €

1 4 Days M166032121342634624555462718118

143.19 €

1 4 Days M16x1.56032121342634624555462718118

Tech Support