Manufacturer part number: K0013.312
Brand: KIPP
Price: 146.37 €
Delivery time: 4 Days
D=Thread: M12 mm
H: 88 mm
H1: 96 mm
H2: 82 mm
H3: 80.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0013.312
Part Number
|
---|
K0013.312 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L (mm) | L1 (mm) | L2 (mm) | P (mm) | R (mm) | SW=key width (mm) | Hand force FH (N) | F (kN) | D1=diameter (mm) | A=Handle length (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.37 € | 1 | 4 Days | M12 | 88 | 96 | 82 | 80.9 | 18 | 18 | 12 | 12 | 50 | 27 | 170 | 8.7 | 32 | 80 | 0.8500 |
Loading...
Main material | High carbon steel | Surface finish body | tempered and black oxidized | Component material | Zinc |
---|---|---|---|---|---|
Component colour | orange RAL 2004 | Item | Hook Clamp | Version 1 | with collar |
Version 2 | with clamp force intensifier | PL Edelstahl | false | RoHS | true |
This page is Hook clamp with collar and clamping lever with clamping force intensifier A (K0013), part number K0013.312.
You can find the detail information about specifications and dimensions on part number K0013.312.
Configure
Basic Attributes
Type
D=Thread(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
L(mm)
L1(mm)
L2(mm)
P(mm)
R(mm)
SW=key width(mm)
Hand force FH(N)
F(kN)
D1=diameter(mm)
A=Handle length(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0013.310 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Thread (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L (mm) | L1 (mm) | L2 (mm) | P (mm) | R (mm) | SW=key width (mm) | Hand force FH (N) | F (kN) | D1=diameter (mm) | A=Handle length (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.40 € | 1 | 4 Days | M10 | 72 | 79 | 67 | 65.1 | 12 | 13 | 10 | 10 | 40 | 19 | 130 | 6.1 | 25 | 65 | 0.4200 |