Hinge pins (04250)

Hinge pins (04250)
· Application sector: Assembly fixtures

· Ground OD

· High dimensional accuracy

· Suitable for use as spare part

· Matching circlips included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04250-05
04250-06
04250-08
04250-081
04250-082
04250-10
04250-12
04250-14
04250-16
04250-18
04250-101
04250-102
04250-105
04250-106
04250-108
04250-1081
04250-1082
04250-110
04250-1101
04250-1102
04250-112
04250-1121
04250-1122
04250-114
04250-116
04250-118
04250-121
04250-122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
Material D2
(mm)
L=Length
(mm)
Surface finish body Steel code M1
(mm)
Surface finish component N min.
(mm)
Component material D3
(mm)
L1
(mm)
RoHS PL Edelstahl Weight in kg (ERP)
(kg)

4.20 €

1 4 Days 5Steel4.818tempered, ground, bright1.0503.070.7phosphated1.8Steel10.713--0.0049

4.20 €

1 4 Days 6Steel5.722tempered, ground, bright1.0503.070.8phosphated1.7Steel12.217yes-0.0061

4.20 €

1 4 Days 8Steel7.630tempered, ground, bright1.0503.070.9phosphated1.5Steel15.225yes-0.0140

4.20 €

1 4 Days 8Steel7.620tempered, ground, bright1.0503.070.9phosphated1.1Steel15.216yes-0.0101

4.87 €

1 4 Days 8Steel7.627tempered, ground, bright1.0503.070.9phosphated2.1Steel15.221yes-0.0129

4.87 €

1 4 Days 10Steel9.637tempered, ground, bright1.0503.071.1phosphated1.3Steel17.632yes-0.0253

5.84 €

1 4 Days 12Steel11.546tempered, ground, bright1.0503.071.1phosphated1.5Steel19.640yes-0.0431

8.11 €

1 4 Days 14Steel13.444tempered, ground, bright1.0503.071.1phosphated2.4Steel2237yes-0.0558

8.64 €

1 4 Days 16Steel15.248tempered, ground, bright1.0503.071.1phosphated2.4Steel24.441yes-0.0734

9.59 €

1 4 Days 18Steel1758tempered, ground, bright1.0503.071.3phosphated2.2Steel26.851yes-0.1186

4.87 €

1 4 Days 10Steel9.625tempered, ground, bright1.0503.071.1phosphated1.3Steel17.620yes-0.0180

6.76 €

1 4 Days 10Steel9.635tempered, ground, bright1.0503.071.1phosphated1.9Steel17.629yes-0.0241

6.31 €

1 4 Days 5Stainless Steel4.818tempered1.40570.7bright-Stainless steel10.713yesyes0.0049

6.31 €

1 4 Days 6Stainless Steel5.722tempered1.40570.8bright-Stainless steel12.217yesyes0.0061

6.31 €

1 4 Days 8Stainless Steel7.620tempered1.40570.9bright-Stainless steel15.216yesyes0.0140

6.31 €

1 4 Days 8Stainless Steel7.627tempered1.40570.9bright-Stainless steel15.221yesyes0.0105

7.27 €

1 4 Days 8Stainless Steel7.630tempered1.40570.9bright-Stainless steel15.225yesyes0.0119

7.27 €

1 4 Days 10Stainless Steel9.625tempered1.40571.1bright-Stainless steel17.620yesyes0.0253

7.27 €

1 4 Days 10Stainless Steel9.635tempered1.40571.1bright-Stainless steel17.629yesyes0.0180

10.14 €

1 4 Days 10Stainless Steel9.637tempered1.40571.1bright-Stainless steel17.632yesyes0.0241

8.75 €

1 4 Days 12Stainless Steel11.531tempered1.40571.1bright-Stainless steel19.625yesyes0.0431

8.75 €

1 4 Days 12Stainless Steel11.537tempered1.40571.1bright-Stainless steel19.631yesyes0.0300

10.97 €

1 4 Days 12Stainless Steel11.546tempered1.40571.1bright-Stainless steel19.640yesyes0.0352

12.20 €

1 4 Days 14Stainless Steel13.444tempered1.40571.1bright-Stainless steel2237yesyes0.0526

12.94 €

1 4 Days 16Stainless Steel15.248tempered1.40571.1bright-Stainless steel24.441yesyes0.0734

14.37 €

1 4 Days 18Stainless Steel1758tempered1.40571.3bright-Stainless steel26.851yesyes0.0119

5.84 €

1 4 Days 12Steel11.531tempered, ground, bright1.0503.071.1phosphated1.7Steel19.625yes-0.0300

7.30 €

1 4 Days 12Steel11.537tempered, ground, bright1.0503.071.1phosphated1.9Steel19.631yes-0.0352

Loading...

  1. 1

Basic information

Item Hinge Pin Version 1 with retaining ring Packaging unit set

Tech Support