Manufacturer part number: 80800-1750
Brand: NORELEM
Price: 1,073.97 €
Delivery time: 4 Days
D=internal diameter: 15.6 mm
D1=Outside diameter: 21.6 mm
S=Max. wall thickness: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80800-1750
Main material | plastic | Main colour | blue | Version 1 | hygienic design |
---|---|---|---|---|---|
L(mm) | 50 m |
This page is Cable fasteners stainless steel or plastic in Hygienic DESIGN, hose (80800), part number 80800-1750.
You can find the detail information about specifications and dimensions on part number 80800-1750.
Part Number |
---|
80800-1250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=internal diameter (mm) | D1=Outside diameter (mm) | S=Max. wall thickness (mm) |
---|---|---|---|---|---|---|---|
1,004.65 € | 1 | 4 Days | 11.8 | 16 | 2.1 |