Quarter turn latches, with star grip (05592) (05592-50-411315)

Quarter turn latches, with star grip (05592) 05592-50-411315

Product Details:

Manufacturer part number: 05592-50-411315

Brand: NORELEM

Price: 6.98

Delivery time: 4 Days


Technical Data:

A: 0.75 - 1.50 mm

L: 18.15 mm

L1: 13.15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05592-50-411315

Part Number
05592-50-411315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

6.98 €

1 4 Days 0.75 - 1.5018.1513.15

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 1 with star grip

This page is Quarter turn latches, with star grip (05592), part number 05592-50-411315.
You can find the detail information about specifications and dimensions on part number 05592-50-411315.

Variation of this product

Part Number
05592-50-411390
05592-50-411465
05592-50-411540
05592-50-411615
05592-50-411690
05592-50-411765
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

6.98 €

1 4 Days 1.50 - 2.2518.1513.9

6.98 €

1 4 Days 2.25 - 3.0018.1514.65

6.98 €

1 4 Days 3.00 - 3.7520.415.4

6.98 €

1 4 Days 3.75 - 4.5020.416.15

6.98 €

1 4 Days 4.50 - 5.2520.416.9

6.98 €

1 4 Days 5.25 - 6.0022.6517.65

Tech Support