Quarter turn latches, with knurled head (05592)

Quarter turn latches, with knurled head (05592)
· Small lock with high tensile strength

· Opened or closed with a quarter turn

· Vibration-resistant and tolerance-compensating

· Loss-proof (according to mechanical engineering directive)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05592-50-311315
05592-50-311390
05592-50-311465
05592-50-311540
05592-50-311615
05592-50-311690
05592-50-311765
05592-50-311840
05592-50-311915
05592-50-311990
05592-50-312065
05592-50-312140
05592-50-312215
05592-50-312290
05592-50-312365
05592-50-312440
05592-50-312515
05592-50-312590
05592-50-312665
05592-50-312740
05592-50-312815
05592-50-312890
05592-50-312965
05592-50-313040
05592-50-313115
05592-50-313190
05592-50-313265
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

6.98 €

1 4 Days 0.75 - 1.5018.1513.15

6.98 €

1 4 Days 1.50 - 2.2518.1513.9

6.98 €

1 4 Days 2.25 - 3.0018.1514.65

6.98 €

1 4 Days 3.00 - 3.7520.415.4

6.98 €

1 4 Days 3.75 - 4.5020.416.15

6.98 €

1 4 Days 4.50 - 5.2520.416.9

6.98 €

1 4 Days 5.25 - 6.0022.6517.65

6.98 €

1 4 Days 6.00 - 6.7522.6518.4

6.98 €

1 4 Days 6.75 - 7.5022.6519.15

6.98 €

1 4 Days 7.50 - 8.2524.919.9

6.98 €

1 4 Days 8.25 - 9.0024.920.65

6.98 €

1 4 Days 9.00 - 9.7524.921.4

6.98 €

1 4 Days 9.75 - 10.5027.1522.15

6.98 €

1 4 Days 10.50 - 11.2527.1522.9

6.98 €

1 4 Days 11.25 - 12.0027.1523.65

6.98 €

1 4 Days 12.00 - 12.7529.424.4

6.98 €

1 4 Days 12.75 - 13.5029.425.15

6.98 €

1 4 Days 13.50 - 14.2529.425.9

6.98 €

1 4 Days 14.25 - 15.0031.6526.65

6.98 €

1 4 Days 15.00 - 15.7531.6527.4

6.98 €

1 4 Days 15.75 - 16.5031.6528.15

6.98 €

1 4 Days 16.50 - 17.2533.928.9

6.98 €

1 4 Days 17.25 - 18.0033.929.65

6.98 €

1 4 Days 18.00 - 18.7533.930.4

6.98 €

1 4 Days 18.75 - 19.5036.1531.15

6.98 €

1 4 Days 19.50 - 20.2536.1531.9

6.98 €

1 4 Days 20.25 - 2136.1532.65

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 1 knurled head

Tech Support