Quarter turn latches, with slot head (05592) (05592-50-211090)

Quarter turn latches, with slot head (05592) 05592-50-211090

Product Details:

Manufacturer part number: 05592-50-211090

Brand: NORELEM

Price: 3.46

Delivery time: 4 Days


Technical Data:

A: 1.50 - 2.25 mm

L: 14.95 mm

L1: 10.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05592-50-211090

Part Number
05592-50-211090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

3.46 €

1 4 Days 1.50 - 2.2514.9510.9

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 1 slot head

This page is Quarter turn latches, with slot head (05592), part number 05592-50-211090.
You can find the detail information about specifications and dimensions on part number 05592-50-211090.

Variation of this product

Part Number
05592-50-211015
05592-50-211165
05592-50-211240
05592-50-211315
05592-50-211390
05592-50-211465
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

3.46 €

1 4 Days 0.75 - 1.5014.9510.15

3.46 €

1 4 Days 2.25 - 3.0014.9511.65

3.46 €

1 4 Days 3.00 - 3.7517.212.4

3.46 €

1 4 Days 3.75 - 4.5017.213.15

3.46 €

1 4 Days 4.50 - 5.2517.213.9

3.46 €

1 4 Days 5.25 - 6.0019.4514.65

Tech Support