Clamping plates surface mounted for quarter-turn clamp locks (05592) (05592-80)

Clamping plates surface mounted for quarter-turn clamp locks (05592) 05592-80

Product Details:

Manufacturer part number: 05592-80

Brand: NORELEM

Price: 19.44

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: nickel-plated

A: 13 mm

D=diameter: 8 mm

D2: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05592-80

Part Number
05592-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body A
(mm)
D=diameter
(mm)
D2
(mm)
D5
(mm)
D6
(mm)
H
(mm)
H2
(mm)
M SW
(mm)

19.44 €

1 4 Days steelnickel-plated1383221321810M20X1.530

Loading...

  1. 1

Basic information

Version 1 for quarter-turn clamp lock Version 2 surface mounted Form A
L(mm) 3.5

This page is Clamping plates surface mounted for quarter-turn clamp locks (05592), part number 05592-80.
You can find the detail information about specifications and dimensions on part number 05592-80.

Variation of this product

Part Number
05592-150
05592-180
05592-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body A
(mm)
D=diameter
(mm)
D2
(mm)
D5
(mm)
D6
(mm)
H
(mm)
H2
(mm)
M SW
(mm)

30.83 €

1 4 Days stainless steelbright10.55251525168M14X1.522

34.25 €

1 4 Days stainless steelbright1383221321810M20X1.530

18.30 €

1 4 Days steelnickel-plated10.55251525168M14X1.522

Tech Support