Quarter-turn clamp locks stainless steel, knob stainless steel (05591) (05591-5161)

Quarter-turn clamp locks stainless steel, knob stainless steel (05591) 05591-5161

Product Details:

Manufacturer part number: 05591-5161

Brand: NORELEM

Price: 50.33

Delivery time: 4 Days


Technical Data:

Version 1: pins steel

D=diameter: 5 mm

D1: 14 mm

D2: 25 mm

D3: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05591-5161

Part Number
05591-5161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
M T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

50.33 €

1 4 Days pins steel51425202114264.42.4196.515.5M2x366-10601.21.8

Loading...

  1. 1

Basic information

Main material stainless steel Component material stainless steel Temperature resistance ≤200 °C

This page is Quarter-turn clamp locks stainless steel, knob stainless steel (05591), part number 05591-5161.
You can find the detail information about specifications and dimensions on part number 05591-5161.

Variation of this product

Part Number
05591-15161
05591-18171
05591-18231
05591-8171
05591-8231
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
M T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

62.49 €

1 4 Days pin stainless steel51425202114264.42.4196.515.5M2x366-10601.21.8

65.87 €

1 4 Days pin stainless steel81834322818356.53.425.51017M3x466-14902.63.2

65.87 €

1 4 Days pin stainless steel81834322818356.53.425.51023M3x41212-20902.63.2

52.59 €

1 4 Days pins steel81834322818356.53.425.51017M3x466-14902.63.2

52.59 €

1 4 Days pins steel81834322818356.53.425.51023M3x41212-20902.63.2

Tech Support