Quarter-turn clamp locks stainless steel, rotary knob plastic (05591)

Quarter-turn clamp locks stainless steel, rotary knob plastic (05591)
· Locking element for connecting two separate plates

· Click signal when locked

· Form A mounting option: for plate thickness 6 or 12 mm

· Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05591-516
05591-817
05591-823
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
M T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

40.02 €

1 4 Days 51425202114264.42.4196.515.5M2x366-10601.21.8

41.17 €

1 4 Days 81834322818356.53.4261017M3x466-14902.63.2

41.17 €

1 4 Days 81834322818356.53.4261023M3x41212-20902.63.2

Loading...

  1. 1

Basic information

Type Clamp Unit Main material Steel Surface finish body Nickel-plated
Component material Plastic Component colour Black Version 1 Pins steel
Temperature resistance ≤130 °C

Tech Support