Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=pin diameter (mm) | D1 (mm) | D2 (mm) | Grid plate thickness ±0.13 (mm) | L=shaft length (mm) | L1 (mm) | SW (mm) | Holding force F (kN) | Tightening torque max. (Nm) | Order No. Repair Kit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.74 € | 1 | 4 Days | 13 | 22 | M5 | 13 | 27.6 | 6 | 2.5 | 3.3 | 1.2 | K1474.913013 | ||
164.28 € | 1 | 4 Days | 13 | 22 | M5 | 20 | 34.6 | 6 | 2.5 | 3.3 | 1.2 | K1474.913020 | ||
164.28 € | 1 | 4 Days | 16 | 32 | M6 | 20 | 36.5 | 8 | 3 | 5.3 | 4.5 | K1474.916020 | ||
165.83 € | 1 | 4 Days | 16 | 32 | M6 | 25 | 41.5 | 8 | 3 | 5.3 | 4.5 | K1474.916025 | ||
152.46 € | 1 | 4 Days | 20 | 40 | M6 | 20 | 39.5 | 10 | 3 | 13.3 | 5.3 | K1474.920020 | ||
154.16 € | 1 | 4 Days | 20 | 40 | M6 | 25 | 44.4 | 10 | 3 | 13.3 | 5.3 | K1474.920025 | ||
162.74 € | 1 | 4 Days | 25 | 45 | M8 | 20 | 44 | 10 | 4 | 30 | 11 | K1474.925020 | ||
162.74 € | 1 | 4 Days | 25 | 45 | M8 | 25 | 49 | 10 | 4 | 30 | 11 | K1474.925025 | ||
186.29 € | 1 | 4 Days | 30 | 50 | M10 | 20 | 49 | 13 | 5 | 44 | 18 | K1474.930020 | ||
188.12 € | 1 | 4 Days | 30 | 50 | M10 | 25 | 54 | 13 | 5 | 44 | 18 | K1474.930025 | ||
235.58 € | 1 | 4 Days | 35 | 60 | M12 | 20 | 51 | 13 | 6 | 68 | 33 | K1474.935020 | ||
244.87 € | 1 | 4 Days | 35 | 60 | M12 | 25 | 56 | 13 | 6 | 68 | 33 | K1474.935025 | ||
262.93 € | 1 | 4 Days | 35 | 60 | M12 | 40 | 71 | 13 | 6 | 68 | 33 | K1474.935040 | ||
279.97 € | 1 | 4 Days | 35 | 60 | M12 | 50 | 81 | 13 | 6 | 68 | 33 | K1474.935050 | ||
347.76 € | 1 | 4 Days | 50 | 75 | M20 | 20 | 64 | 20 | 10 | 88 | 65 | K1474.950020 | ||
361.01 € | 1 | 4 Days | 50 | 75 | M20 | 25 | 69 | 20 | 10 | 88 | 65 | K1474.950025 | ||
399.10 € | 1 | 4 Days | 50 | 75 | M20 | 40 | 84 | 20 | 10 | 88 | 65 | K1474.950040 | ||
412.34 € | 1 | 4 Days | 50 | 75 | M20 | 50 | 94 | 20 | 10 | 88 | 65 | K1474.950050 |
Loading...
Main material | stainless steel | Version 1 | Ball Lock |
---|
Configure
Basic Attributes
D=pin diameter(mm)
D1(mm)
D2(mm)
Grid plate thickness ±0.13(mm)
L=shaft length(mm)
L1(mm)
SW(mm)
Holding force F(kN)
Tightening torque max.(Nm)
Order No. Repair Kit
Filter by standard shipping days
Optional Attributes