Manufacturer part number: 03153-116020
Brand: NORELEM
Price: 136.44 €
Delivery time: 4 Days
D=pin diameter: 16 mm
D1: 32 mm
D2: 20 mm
Grid plate thickness ±0.05: 20 mm
L=shaft length: 36.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03153-116020
Part Number
|
---|
03153-116020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=pin diameter (mm) | D1 (mm) | D2 (mm) | Grid plate thickness ±0.05 (mm) | L=shaft length (mm) | L1 (mm) | SW (mm) | Holding force F (kN) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.44 € | 1 | 4 Days | 16 | 32 | 20 | 20 | 36.5 | 15 | 6 | 8 | 2 |
Loading...
Main material | high carbon steel | Component material | ball-bearing steel | Version 1 | with quick-clamp system |
---|
This page is Locating cylinder with quick clamping system (03153), part number 03153-116020.
You can find the detail information about specifications and dimensions on part number 03153-116020.
Configure
Basic Attributes
D=pin diameter(mm)
D1(mm)
D2(mm)
Grid plate thickness ±0.05(mm)
L=shaft length(mm)
L1(mm)
SW(mm)
Holding force F(kN)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03153-113013 |
03153-113020 |
03153-116025 |
03153-120020 |
03153-120025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=pin diameter (mm) | D1 (mm) | D2 (mm) | Grid plate thickness ±0.05 (mm) | L=shaft length (mm) | L1 (mm) | SW (mm) | Holding force F (kN) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.05 € | 1 | 4 Days | 13 | 25 | 16 | 13 | 27.6 | 12 | 4 | 4 | 1 | ||
136.22 € | 1 | 4 Days | 13 | 25 | 16 | 20 | 34.6 | 12 | 4 | 4 | 1 | ||
139.20 € | 1 | 4 Days | 16 | 32 | 20 | 25 | 41.5 | 15 | 6 | 8 | 2 | ||
139.44 € | 1 | 4 Days | 20 | 40 | 25 | 20 | 39.5 | 15 | 6 | 8 | 2 | ||
142.36 € | 1 | 4 Days | 20 | 40 | 25 | 25 | 44.5 | 15 | 6 | 8 | 2 |