Locating cylinder Ball Lock (03153) (03153-16025)

Locating cylinder Ball Lock (03153) 03153-16025

Product Details:

Manufacturer part number: 03153-16025

Brand: NORELEM

Price: 128.41

Delivery time: 4 Days


Technical Data:

D=pin diameter: 16 mm

D1: 32 mm

D2: M6 mm

Grid plate thickness ±0.05: 25 mm

L=shaft length: 41.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03153-16025

Part Number
03153-16025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1
(mm)
D2
(mm)
Grid plate thickness ±0.05
(mm)
L=shaft length
(mm)
L1
(mm)
SW
(mm)
Holding force F
(kN)
Tightening torque max.
(Nm)
Order No. Repair Kit

128.41 €

1 4 Days 1632M62541.5835.33K0935.916025

Loading...

  1. 1

Basic information

Main material high carbon steel Component material ball-bearing steel Version 1 Ball Lock

This page is Locating cylinder Ball Lock (03153), part number 03153-16025.
You can find the detail information about specifications and dimensions on part number 03153-16025.

Variation of this product

Part Number
03153-13013
03153-13020
03153-16020
03153-20020
03153-20025
03153-25020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=pin diameter
(mm)
D1
(mm)
D2
(mm)
Grid plate thickness ±0.05
(mm)
L=shaft length
(mm)
L1
(mm)
SW
(mm)
Holding force F
(kN)
Tightening torque max.
(Nm)
Order No. Repair Kit

125.59 €

1 4 Days 1322M51327.662.53.31K0935.913013

132.12 €

1 4 Days 1322M52034.662.53.31K0935.913020

125.59 €

1 4 Days 1632M62036.5835.33K0935.916020

125.59 €

1 4 Days 2040M62039.510313.34K0935.920020

132.12 €

1 4 Days 2040M62544.510313.34K0935.920025

134.18 €

1 4 Days 2545M82044104309K0935.925020

Tech Support