Swing clamps, mini, with cam lever (K0926) (K0926.0150)

Swing clamps, mini, with cam lever (K0926) K0926.0150

Product Details:

Manufacturer part number: K0926.0150

Brand: KIPP

Price: 143.73

Delivery time: 4 Days


Technical Data:

A: 40 mm

B: 14 mm

C: 23 mm

D: 23 mm

E: 61.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0926.0150

Part Number
K0926.0150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S
(mm)
T
(mm)
Hand force FH
(N)
N
(mm)
Version 1 F=Retaining force
(N)
U
(mm)
V
(mm)
Y max.
(mm)
X=Clamping height
(mm)
O
(mm)
X max.
(mm)
Y min.
(mm)
Q
(mm)
I
(mm)
Weight
(kg)

143.73 €

1 4 Days 4014232361.3663530815.3105.320828.5M5150*63left18005.33434.930.61.13431.5451.40.2524

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidized Item Swing Clamp
Version 2 Mini Actuation lever RoHS true

This page is Swing clamps, mini, with cam lever (K0926), part number K0926.0150.
You can find the detail information about specifications and dimensions on part number K0926.0150.

Variation of this product

Part Number
K0926.0100
K0926.0200
K0926.0300
K0926.1100
K0926.1150
K0926.1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S
(mm)
T
(mm)
Hand force FH
(N)
N
(mm)
Version 1 F=Retaining force
(N)
U
(mm)
V
(mm)
Y max.
(mm)
X=Clamping height
(mm)
O
(mm)
X max.
(mm)
Y min.
(mm)
Q
(mm)
I
(mm)
Weight
(kg)

124.34 €

1 4 Days 3010181845.8492622611.584.315622.8M4100*50left11004.32724.922.30.825.321.93610.1116

183.08 €

1 4 Days 5018303076.5824537820.7168.4261245.5M8200*80left22008.44840.731.71.439.732.7651.50.5733

235.28 €

1 4 Days 60224040931005545825.42010.4331557M10300*100left350010.56449.435.51.746.938851.91.2120

124.34 €

1 4 Days 3010181845.8492622611.584.315622.8M4100*50right11004.32724.922.30.825.321.93610.1136

143.73 €

1 4 Days 4014232361.3663530815.3105.320828.5M5150*63right18005.33434.930.61.13431.5451.40.2499

183.08 €

1 4 Days 5018303076.5824537820.7168.4261245.5M8200*80right22008.44840.731.71.439.732.7651.50.6153

Tech Support