Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0916.05090 |
K0916.06119 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | K (mm) | Hand force FH (N) | A=Handle length (mm) | J=Thread | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.49 € | 1 | 4 Days | 60 | 13 | 18.5 | 6.5 | 8 | 12 | 5.5 | M5x16 | 0-150 | 89.5 | M5 | 0.0763 | ||
140.89 € | 1 | 4 Days | 84 | 15 | 23 | 8 | 10 | 14 | 6.5 | M6x20 | 0-200 | 119 | M6 | 0.1368 |
Loading...
Main material | High carbon steel | Surface finish body | hardened and black oxide finish | Item | Screw-In Grip |
---|---|---|---|---|---|
Version 1 | torque | RoHS | true |
Configure
Basic Attributes
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
K(mm)
Hand force FH(N)
A=Handle length(mm)
J=Thread
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes