Swing clamps, mini, with cam lever (K0925) (K0925.0200)

Swing clamps, mini, with cam lever (K0925) K0925.0200

Product Details:

Manufacturer part number: K0925.0200

Brand: KIPP

Price: 183.08

Delivery time: 4 Days


Technical Data:

A: 50 mm

B: 18 mm

C: 30 mm

D: 30 mm

E: 87 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0925.0200

Part Number
K0925.0200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S
(mm)
T
(mm)
Hand force FH
(N)
N
(mm)
Version 1 F=Retaining force
(N)
U
(mm)
V
(mm)
Y max.
(mm)
X=Clamping height
(mm)
O
(mm)
X max.
(mm)
Y min.
(mm)
Q
(mm)
I
(mm)
Weight
(kg)

183.08 €

1 4 Days 50183030874537820.7168.4241245.5M8200*80left21008.44840.631.91.839.632.9651.20.6720

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidized Item Swing Clamp
Version 2 Mini Actuation lever RoHS true

This page is Swing clamps, mini, with cam lever (K0925), part number K0925.0200.
You can find the detail information about specifications and dimensions on part number K0925.0200.

Variation of this product

Part Number
K0925.0100
K0925.0150
K0925.0300
K0925.1100
K0925.1150
K0925.1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S
(mm)
T
(mm)
Hand force FH
(N)
N
(mm)
Version 1 F=Retaining force
(N)
U
(mm)
V
(mm)
Y max.
(mm)
X=Clamping height
(mm)
O
(mm)
X max.
(mm)
Y min.
(mm)
Q
(mm)
I
(mm)
Weight
(kg)

124.34 €

1 4 Days 30101818522622611.584.316622.8M4100*50left8004.32724.822.41.225.222360.80.1352

143.73 €

1 4 Days 40142323683530815.3105.319828.5M5150*63left15005.33434.730.81.533.831.74510.2742

235.28 €

1 4 Days 602240401075545825.42010.4301557M10300*100left280010.56449.235.72.346.738.2851.51.3480

124.34 €

1 4 Days 30101818522622611.584.316622.8M4100*50right8004.32724.822.41.225.222360.80.1362

143.73 €

1 4 Days 40142323683530815.3105.319828.5M5150*63right15005.33434.730.81.533.831.74510.2724

183.08 €

1 4 Days 50183030874537820.7168.4241245.5M8200*80right21008.44840.631.91.839.632.9651.20.6352

Tech Support