Hook clamps with collar B (K0013) (K0013.710)

Hook clamps with collar B (K0013) K0013.710

Product Details:

Manufacturer part number: K0013.710

Brand: KIPP

Price: 96.31

Delivery time: 4 Days


Technical Data:

C: M8 mm

D=Thread: M10 mm

H=Height: 72 mm

H1: 79 mm

H2: 67 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0013.710

Part Number
K0013.710
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
D=Thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=Thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
T
(mm)
Retaining force
(kN)
D1=diameter
(mm)
Weight
(kg)

96.31 €

1 4 Days M8M10727967121513102512251913.9250.2959

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and black oxidized Item Hook Clamp
Version 1 with collar PL Edelstahl false RoHS true

This page is Hook clamps with collar B (K0013), part number K0013.710.
You can find the detail information about specifications and dimensions on part number K0013.710.

Variation of this product

Part Number
K0013.706
K0013.708
K0013.712
K0013.716
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
D=Thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=Thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
T
(mm)
Retaining force
(kN)
D1=diameter
(mm)
Weight
(kg)

77.87 €

1 4 Days M6M656605310119820920174.82200.1458

80.55 €

1 4 Days M6M856605310119820920178.77200.1480

117.16 €

1 4 Days M10M12889682161718123014322720.2320.6126

122.64 €

1 4 Days M12M16109118102202022123018403237.8401.2000

Tech Support