Clamping units pin-end strap (K0833) (K0833.12105)

Clamping units pin-end strap (K0833) K0833.12105

Product Details:

Manufacturer part number: K0833.12105

Brand: KIPP

Price: 414.00

Delivery time: 4 Days


Technical Data:

A=Total length: 105 mm

B: 168 mm

C: 150 mm

D: 40 mm

E: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0833.12105

Part Number
K0833.12105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
L
(mm)
M
(mm)
min.
(mm)
max.
(mm)
N
(mm)
Weight
(kg)

414.00 €

1 4 Days 105168150407070301840M12133575152.1890

Loading...

  1. 1

Basic information

K(mm) 5 Item Clamping Claw Version 1 round kl coupling
RoHS true

Tech Support