Pin-end clamp straps Form A (K0834) (K0834.08075)

Pin-end clamp straps Form A (K0834) K0834.08075

Product Details:

Manufacturer part number: K0834.08075

Brand: KIPP

Price: 33.47

Delivery time: 4 Days


Technical Data:

A=Total length: 75 mm

B: 20 mm

C: 20 mm

Weight: 0.0758 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0834.08075

Part Number
K0834.08075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
Weight
(kg)

33.47 €

1 4 Days 7520200.0758

Loading...

  1. 1

Basic information

Item Clamp Strap Version 1 round kl coupling RoHS true

This page is Pin-end clamp straps Form A (K0834), part number K0834.08075.
You can find the detail information about specifications and dimensions on part number K0834.08075.

Variation of this product

Part Number
K0834.08063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
Weight
(kg)

31.90 €

1 4 Days 6315140.0656

Tech Support