Clamp straps tapped both ends (K0836) (K0836.08063)

Clamp straps tapped both ends (K0836) K0836.08063

Product Details:

Manufacturer part number: K0836.08063

Brand: KIPP

Price: 26.50

Delivery time: 4 Days


Technical Data:

A=Total length: 63 mm

B: 25 mm

C: 12 mm

D: 12 mm

E: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0836.08063

Part Number
K0836.08063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
F=Retaining force
(N)
Tightening torque max.
(Nm)
H=Thread Weight
(kg)

26.50 €

1 4 Days 632512122579690022M80.0210

Loading...

  1. 1

Basic information

Item Clamp Strap Version 1 double sided RoHS true

This page is Clamp straps tapped both ends (K0836), part number K0836.08063.
You can find the detail information about specifications and dimensions on part number K0836.08063.

Variation of this product

Part Number
K0836.08080
K0836.10080
K0836.10100
K0836.10125
K0836.12100
K0836.12125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
F=Retaining force
(N)
Tightening torque max.
(Nm)
H=Thread Weight
(kg)

29.03 €

1 4 Days 802512173279690022M80.1294

30.25 €

1 4 Days 802516143210111130045M100.1559

35.31 €

1 4 Days 1002516204010111130045M100.0650

39.09 €

1 4 Days 1252516304510111130045M100.2774

35.31 €

1 4 Days 1003219204010131670080M120.3245

40.33 €

1 4 Days 1253219304510131670080M120.0900

Tech Support