Clamp straps tapped heel (K0838) (K0838.08063)

Clamp straps tapped heel (K0838) K0838.08063

Product Details:

Manufacturer part number: K0838.08063

Brand: KIPP

Price: 31.53

Delivery time: 4 Days


Technical Data:

A=Total length: 63 mm

B: 19 mm

C: 12 mm

D: 19 mm

E: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0838.08063

Part Number
K0838.08063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
F=Retaining force
(N)
Tightening torque max.
(Nm)
H=Thread Weight
(kg)

31.53 €

1 4 Days 6319121936793200-800017M80.0568

Loading...

  1. 1

Basic information

Item Clamp Strap Version 1 relocatable RoHS true

This page is Clamp straps tapped heel (K0838), part number K0838.08063.
You can find the detail information about specifications and dimensions on part number K0838.08063.

Variation of this product

Part Number
K0838.08080
K0838.10080
K0838.10100
K0838.10125
K0838.12100
K0838.12125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
F=Retaining force
(N)
Tightening torque max.
(Nm)
H=Thread Weight
(kg)

34.05 €

1 4 Days 8019121953793500-860017M80.0814

35.31 €

1 4 Days 802516254510116800-1690045M100.1555

37.81 €

1 4 Days 1002516256510117300-1830045M100.1919

40.33 €

1 4 Days 1252516259010117700-1930045M100.2317

45.39 €

1 4 Days 10032192860101310200-2560080M120.2967

47.90 €

1 4 Days 12532192885101311000-2750080M120.3759

Tech Support