Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1490.90029 |
K1490.90040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 (mm) | H2 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|
124.59 € | 1 | 4 Days | 29.5 | 16.5 | 0.0830 | ||
145.12 € | 1 | 4 Days | 40.5 | 27.5 | 0.1120 |
Loading...
Main material | Mild steel | Form | D | B(mm) | 28 |
---|---|---|---|---|---|
B1(mm) | 15 | D(mm) | M8 | D1(mm) | 4.5 |
L(mm) | 31.5 | L1(mm) | 24.5 | L2(mm) | 8 |
L3(mm) | 16 | Item | Jaw Plate | Version 1 | upper jaw |
Version 2 | with locating hole | RoHS | true |