Swing clamps pneumatic (K1388) (K1388.05155)

Swing clamps pneumatic (K1388) K1388.05155

Product Details:

Manufacturer part number: K1388.05155

Brand: KIPP

Price: 422.05

Delivery time: 4 Days


Technical Data:

B: 85 mm

B1: 20 mm

B2: 13 mm

B3: 64 mm

D=Diameter: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1388.05155

Part Number
K1388.05155
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
D=Diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L
(mm)
L1
(mm)
L2
(mm)
Version 1 F=Retaining force
(N)
Y max.
(mm)
X=Clamping height
(mm)
X max.
(mm)
Y min.
(mm)
H6
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
H7
(mm)
D7
(mm)
Holding force F
(kN)
S1 (Travel) Weight
(kg)

422.05 €

1 4 Days 85201364402235M101066522571511405545left65053.541.5514410110.53510.48641.31.61.1200

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body nickel-plated Item Swing Clamp
Version 2 pneumatic Actuation pneumatic Operating pressure(MPa) 0.3 - 0.7
RoHS true

Tech Support