Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1409.090 |
K1409.135 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Size | L5 (mm) | F=Retaining force (N) | S2 (mm) | D4 (mm) | S1 (Travel) | L6 (mm) | L8 (mm) | L7 (mm) | L9 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
433.55 € | 1 | 4 Days | 44 | 25 | 12 | 35 | 4.5 | M4 | 12.2 | M4 | 36 | 20 | 28 | 8 | 1.9 | 90 | 20 | 12 | 5 | 20 | 1 | 4 | 140 | 9 | 2-4 | 2 | 53 | 19 | 27 | 21 | 0.2456 | ||
558.90 € | 1 | 4 Days | 65 | 40 | 18 | 53 | 6.5 | M6 | 18 | M6 | 54 | 30 | 33 | 12 | 2.4 | 135 | 30 | 20 | 8 | 32 | 2 | 6 | 320 | 15 | 2-6 | 3 | 84 | 30.5 | 38 | 34 | 0.8558 |
Loading...
Main material | Aluminium | Surface finish body | anodized | Component material | Steel |
---|---|---|---|---|---|
Surface finish component | hardened and nickel plated | Item | Side Clamp | Actuation | pneumatic |
Operating pressure(MPa) | 0.3 - 1.0 | Kind of fastening | elongated hole | Application | rough and machined parts |
Configure
Basic Attributes
B(mm)
B1(mm)
B2(mm)
B3(mm)
D(mm)
D1=Thread
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
Size
L5(mm)
F=Retaining force(N)
S2(mm)
D4(mm)
S1 (Travel)
L6(mm)
L8(mm)
L7(mm)
L9(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes