T-slot clamps (K1413) (K1413.1618)

T-slot clamps (K1413) K1413.1618

Product Details:

Manufacturer part number: K1413.1618

Brand: KIPP

Price: 116.48

Delivery time: 4 Days


Technical Data:

B=Width: 56 mm

D=Thread: M16 mm

H=Height: 30 mm

L=Length: 132 mm

SW=key width: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1413.1618

Part Number
K1413.1618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D=Thread
(mm)
H=Height
(mm)
L=Length
(mm)
SW=key width
(mm)
F
(kN)
C1 Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
BN=Slot width Weight
(kg)
F1
(kN)

116.48 €

1 4 Days 56M1630132142510150120181.063012.5

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body hardened and nickel plated Component material Stainless steel
Surface finish component hardened and nickel plated Item Flat Clamp Version 1 for T-slot
Version 2 hardened RoHS true

This page is T-slot clamps (K1413), part number K1413.1618.
You can find the detail information about specifications and dimensions on part number K1413.1618.

Variation of this product

Part Number
K1413.1214
K1413.2022
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
D=Thread
(mm)
H=Height
(mm)
L=Length
(mm)
SW=key width
(mm)
F
(kN)
C1 Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
BN=Slot width Weight
(kg)
F1
(kN)

80.09 €

1 4 Days 44M1225112101586552140.54607.5

161.86 €

1 4 Days 62M2035155173611300240221.862018

Tech Support