Upper exchange clamping jaw, Form C (K1490) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1490.90416
K1490.91527
K1490.92638
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1
(mm)
H2
(mm)
Clamping range H Weight
(kg)

122.75 €

1 4 Days 24.53.54-160.0930

122.75 €

1 4 Days 24.514.515-270.0890

144.24 €

1 4 Days 35.525.526-380.1310

Loading...

  1. 1

Basic information

Main material Mild steel Form C B(mm) 28
B1(mm) 15 L(mm) 29.5 L2(mm) 11.5
Item Jaw Plate Version 1 exchange upper jaw RoHS true

Tech Support