Swing clamp pneumatic block body, Style A (K1812) (K1812.11220)

Swing clamp pneumatic block body, Style A (K1812) K1812.11220

Product Details:

Manufacturer part number: K1812.11220

Brand: KIPP

Price: 285.38

Delivery time: 4 Days


Technical Data:

A: 20 mm

D1: 6 mm

H=Height: 130 mm

H1: 97.8 mm

H2: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1812.11220

Part Number
K1812.11220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
Travel S
(mm)
Size Version 2 S2
(mm)
D3=Thread D min.
(mm)
D max.
(mm)
B1 min.
(mm)
B1 max.
(mm)
Weight
(kg)

285.38 €

1 4 Days 20613097.812702515.527.512swivel to the right20M03x0.511.4211.54.84.90.0960

Loading...

  1. 1

Basic information

Main material Aluminium Main colour silver Component material Steel
Surface finish component hard chromed Form A B=Width(mm) 5
B2(mm) 4.5 B3(mm) 7.5 D2(mm) M5
H4(mm) 2 H5(mm) 2.5 L2(mm) 8
Item Swing Clamp Version 1 pneumatic S1(mm) 7.5
H6(mm) 3 PL Edelstahl false RoHS true

This page is Swing clamp pneumatic block body, Style A (K1812), part number K1812.11220.
You can find the detail information about specifications and dimensions on part number K1812.11220.

Variation of this product

Part Number
K1812.11210
K1812.11610
K1812.11620
K1812.21210
K1812.21220
K1812.21610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
Travel S
(mm)
Size Version 2 S2
(mm)
D3=Thread D min.
(mm)
D max.
(mm)
B1 min.
(mm)
B1 max.
(mm)
Weight
(kg)

279.44 €

1 4 Days 20610077.812512515.517.512swivel to the right10M03x0.511.4211.54.84.90.0790

279.44 €

1 4 Days 25810077.81251292017.516swivel to the right10M05x0.814.4214.56.86.90.1080

285.38 €

1 4 Days 25813097.81270292027.516swivel to the right20M05x0.814.4214.56.86.90.1300

279.44 €

1 4 Days 20610077.812512515.517.512swivel to the left10M03x0.511.4211.54.84.90.0790

285.38 €

1 4 Days 20613097.812702515.527.512swivel to the left20M03x0.511.4211.54.84.90.0960

279.44 €

1 4 Days 25810077.81132292017.516swivel to the left10M05x0.814.4214.56.86.90.1080

Tech Support