Manufacturer part number: K1814.216
Brand: KIPP
Price: 288.95 €
Delivery time: 4 Days
Form-Type: swivel to the left
A: 41 mm
D=Diameter: 27.5 mm
D1=Thread: M30x1.5
D2: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1814.216
Part Number
|
---|
K1814.216 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form-Type | A (mm) | D=Diameter (mm) | D1=Thread | D2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | Travel S (mm) | Size | S1 (mm) | S2 (mm) | A1 (mm) | D3=Thread | D4=Thread | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
288.95 € | 1 | 4 Days | swivel to the left | 41 | 27.5 | M30x1.5 | 8 | 75 | 108.5 | 70 | 48 | 2 | 16 | 17.5 | 16 | 9 | 8.5 | 26 | M5 | M5 | 0.3300 |
Loading...
Main material | Aluminium | Surface finish body | anodized | Main colour | black |
---|---|---|---|---|---|
Component material | Steel | Surface finish component | hard chromed | Item | Swing Clamp |
Version 1 | pneumatic | Version 2 | screw-on | PL Edelstahl | false |
RoHS | true |
This page is Swing clamp pneumatic screw-on (K1814), part number K1814.216.
You can find the detail information about specifications and dimensions on part number K1814.216.
Configure
Basic Attributes
Type
Form-Type
A(mm)
D=Diameter(mm)
D1=Thread
D2(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
Travel S(mm)
Size
S1(mm)
S2(mm)
A1(mm)
D3=Thread
D4=Thread
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1814.125 |
K1814.132 |
K1814.140 |
K1814.220 |
K1814.225 |
K1814.232 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form-Type | A (mm) | D=Diameter (mm) | D1=Thread | D2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | Travel S (mm) | Size | S1 (mm) | S2 (mm) | A1 (mm) | D3=Thread | D4=Thread | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
288.95 € | 1 | 4 Days | swivel to the right | 50 | 38 | M40x1.5 | 14 | 73 | 118 | 70 | 35 | 12 | 16 | 26 | 25 | 13 | 13 | 30 | M5 | M8 | 0.2700 | ||
299.66 € | 1 | 4 Days | swivel to the right | 60 | 48 | M50x1.5 | 16 | 83 | 132 | 79 | 40 | 15 | 19 | 28 | 32 | 14 | 14 | 35 | G1/8 | M8 | 0.4659 | ||
337.71 € | 1 | 4 Days | swivel to the right | 70 | 53 | M55X1.5 | 16 | 87 | 136 | 83 | 45 | 15 | 19 | 30 | 40 | 14 | 16 | 42.5 | G1/8 | M8 | 0.5619 | ||
288.95 € | 1 | 4 Days | swivel to the left | 48 | 32.5 | M35x1.5 | 12 | 90.5 | 136.5 | 85.1 | 63.1 | 2 | 19 | 27 | 20 | 12 | 15 | 30.5 | M5 | M8 | 0.3800 | ||
288.95 € | 1 | 4 Days | swivel to the left | 50 | 38 | M40x1.5 | 14 | 73 | 118 | 70 | 35 | 12 | 16 | 26 | 25 | 13 | 13 | 30 | M5 | M8 | 0.2700 | ||
299.66 € | 1 | 4 Days | swivel to the left | 60 | 48 | M50x1.5 | 16 | 83 | 132 | 79 | 40 | 15 | 19 | 28 | 32 | 14 | 14 | 35 | G1/8 | M8 | 0.4656 |