Manufacturer part number: K1815.1161
Brand: KIPP
Price: 303.22 €
Delivery time: 4 Days
A: 41 mm
B=Width: 28 mm
L=Length: 42 mm
T: 4.5 mm
Size: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1815.1161
Part Number
|
---|
K1815.1161 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B=Width (mm) | L=Length (mm) | T (mm) | Size | Version 2 | A2 (mm) | A1 (mm) | A5 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
303.22 € | 1 | 4 Days | 41 | 28 | 42 | 4.5 | 16 | swivel to the right | 11 | -2 | 21 | 0.2460 |
Loading...
Main material | Aluminium | Surface finish body | anodized | Main colour | black |
---|---|---|---|---|---|
Component material | Stainless steel | Form | A | D(mm) | 8 |
D1(mm) | M5 | D2(mm) | 4.3 | D3(mm) | M5 |
H=Height(mm) | 76 | H1(mm) | 105 | H2(mm) | 70 |
H3(mm) | 11 | H4(mm) | 51 | H5(mm) | 26 |
Travel S(mm) | 16 | Item | Swing Clamp | Version 1 | pneumatic |
S1(mm) | 7 | S2(mm) | 9 | H6(mm) | 21 |
D4(mm) | M5 | D5(mm) | 4.3 | A3(mm) | 31 |
T1(mm) | 15 | RoHS | true |
This page is Swing clamps pneumatic, Form A (K1815), part number K1815.1161.
You can find the detail information about specifications and dimensions on part number K1815.1161.
Configure
Basic Attributes
Type
A(mm)
B=Width(mm)
L=Length(mm)
T(mm)
Size
Version 2
A2(mm)
A1(mm)
A5(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1815.1121 |
K1815.2121 |
K1815.2161 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B=Width (mm) | L=Length (mm) | T (mm) | Size | Version 2 | A2 (mm) | A1 (mm) | A5 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
294.89 € | 1 | 4 Days | 35 | 24 | 40 | 5 | 12 | swivel to the right | 10 | 0 | 20 | 0.1965 | ||
294.89 € | 1 | 4 Days | 35 | 24 | 40 | 5 | 12 | swivel to the left | 10 | 0 | 20 | 0.1850 | ||
303.22 € | 1 | 4 Days | 41 | 28 | 42 | 4.5 | 16 | swivel to the left | 11 | -2 | 21 | 0.2390 |